Menu Search

Tube Insert Round 42.0 mm Black

Item code:

111494

23153 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.299
1000 + £ 0.2326
Standard pack: 1000

Order in multiple of 100

Total price:

£ 29.90

100 x £ 0.299

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Finish Polished
Colour Black
Head Shape Round
Fitting Style Push Fit
Metal Prongs No
Head Height 5.0 mm
Insert Height 11.5 mm
Compatible Outside Tube Diameter 42.0 mm
Compatible Wall Thickness Range 1.0 - 3.0 mm | 0.039 - 0.118 in
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us