Menu Search

Tube Insert Round 35.0 mm Black

Item code:

111530

27835 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
150 - 1499 £ 0.3852
1500 + £ 0.1834
Standard pack: 1500

Order in multiple of 150

Total price:

£ 57.78

150 x £ 0.3852

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Finish Textured
Colour Black
Head Shape Round
Fitting Style Push Fit
Metal Prongs No
Head Height 5.0 mm
Insert Height 11.5 mm
Compatible Outside Tube Diameter 35.0 mm
Compatible Wall Thickness Range 1.0 - 3.0 mm | 0.039 - 0.118 in
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us