Menu Search

Tube Insert Round 16.0 mm Yellow

Item code:

111818

9134 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 £ 0.0874
2500 + £ 0.0749
Standard pack: 2500

Order in multiple of 250

Total price:

£ 21.85

250 x £ 0.0874

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Finish Polished
Colour Yellow
Head Shape Round
Fitting Style Push Fit
Metal Prongs No
Head Height 5.0 mm
Insert Height 11.5 mm
Compatible Outside Tube Diameter 15.8 mm
Compatible Wall Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us