Quantity | Unit price |
---|---|
80 - 799 | £ 0.3311 |
800 + | £ 0.1274 |
Full Material | Low Density Polyethylene |
---|---|
Finish | Eroded |
Colour | Black |
Head Shape | Round |
Fitting Style | Push Fit |
Metal Prongs | No |
Insert Height | 17.5 mm |
Insert Height | 0.689 in |
Compatible Wall Thickness Range | 1.0 - 2.5 mm | 0.039 - 0.098 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue