Quantity | Unit price |
---|---|
40 - 399 | £ 0.634 |
400 + | £ 0.4682 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Low Density Polyethylene |
---|---|
Finish | Eroded |
Colour | Black |
Head Shape | Round |
Fitting Style | Push Fit |
Metal Prongs | No |
Insert Height | 19.3 mm |
Insert Height | 0.76 in |
Compatible Wall Thickness Range | 1.0 - 2.75 mm | 0.039 - 0.108 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue