Menu Search

Tube Insert Round 28.0 mm Black

Item code:

466573

48000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
3000 - 29999 £ 0.0758
30000 + £ 0.0743
Standard pack: 3000

Order in multiple of 3000

Total price:

£ 227.40

3000 x £ 0.0758

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Finish Polished
Colour Black
Head Shape Round
Fitting Style Push Fit
Metal Prongs No
Head Height 3.0 mm
Insert Height 11.5 mm
Compatible Outside Tube Diameter 28.0 mm
Compatible Wall Thickness Range 0.8 - 2.5 mm | 0.031 - 0.098 in
Commodity Code 3917400099

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us