Quantity | Unit price |
---|---|
100 - 499 | £ 0.9214 |
500 - 999 | £ 0.9036 |
1000 + | £ 0.8844 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Spacer Length | 7.0 mm |
---|---|
Spacer Length | 0.276 in |
Inside Diameter | 3.2 mm |
Inside Diameter | 0.126 in |
Outside Diameter | 6.0 mm |
Outside Diameter | 0.236 in |
Spacer Shape | Round |
Full Material | Stainless Steel |
Finish | Stainless Steel |
Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue