Quantity | Unit price |
---|---|
100 - 499 | £ 0.3313 |
500 - 999 | £ 0.3244 |
1000 + | £ 0.3176 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Spacer Length | 3.0 mm |
---|---|
Spacer Length | 0.118 in |
Inside Diameter | 5.3 mm |
Inside Diameter | 0.209 in |
Outside Diameter | 10.0 mm |
Outside Diameter | 0.394 in |
Spacer Shape | Round |
Full Material | Brass |
Finish | Nickel Plated |
Commodity Code | 7415390000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue