Menu Search

Spacer 3.4 mm 6.0 mm 4.0 mm PA

This is a Round, Natural, Unthreaded Spacer made from Polyamide (PA 66) used to separate components within your assemblies. These spacers are essential in applications where thermal and electrical insulation is required between between your components.
Item code:

005371600002

4400 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.0824
1000 + £ 0.0807
Standard pack: 500

Order in multiple of 500

Total price:

£ 41.20

500 x £ 0.0824

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 4.0 mm
Inside Diameter 3.4 mm
Outside Diameter 6.0 mm
Full Material Polyamide 6/6
Colour Natural
Spacer Shape Round
Commodity Code 3926909790
Package Quantity 500

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us