Menu Search

Spacer 10.3 mm 15.0 mm 40.0 mm PA

This is a Round, Black, Unthreaded Spacer made from Polyamide (PA 66) used to separate components within your assemblies, these spacers are essential in applications where thermal and electrical insulation is required between between your components.
Item code:

005646059902

10950 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.3655
500 - 999 £ 0.3587
1000 + £ 0.3504
Standard pack: 100

Order in multiple of 100

Total price:

£ 36.55

100 x £ 0.3655

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 40.0 mm
Inside Diameter 10.3 mm
Outside Diameter 15.0 mm
Full Material Polyamide 6/6
Colour Black
Spacer Shape Round
Commodity Code 3926300090
Package Quantity 100

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us