Menu Search

Spacer 10.6 mm 22.0 mm 50.0 mm PA

This is a Round, Black, Unthreaded Spacer made from Polyamide (PA 66) used to separate components within your assemblies, these spacers are essential in applications where thermal and electrical insulation is required between between your components.
Item code:

005690059902

1003 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 £ 2.478
250 + £ 2.4369
Standard pack: 25

Order in multiple of 25

Total price:

£ 61.95

25 x £ 2.478

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 50.0 mm
Inside Diameter 10.6 mm
Outside Diameter 22.0 mm
Full Material Polyamide 6/6
Colour Black
Spacer Shape Round
Commodity Code 3926300090
Package Quantity 25

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us