Menu Search

Spacer 12.8 mm 18.0 mm 25.0 mm PA

This is a Round, Natural, Unthreaded Spacer made from Polyamide (PA 66) used to separate components within your assemblies. These spacers are essential in applications where thermal and electrical insulation is required between between your components.
Item code:

005721000002

13490 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.3943
500 - 999 £ 0.3874
1000 + £ 0.3792
Standard pack: 100

Order in multiple of 100

Total price:

£ 39.43

100 x £ 0.3943

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 25.0 mm
Inside Diameter 12.8 mm
Outside Diameter 18.0 mm
Full Material Polyamide 6/6
Colour Natural
Spacer Shape Round
Commodity Code 3926300090
Package Quantity 100

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us