Menu Search

Spacer 12.6 mm 25.0 mm 70.0 mm PA

This is a Round, Natural, Unthreaded Spacer made from Polyamide (PA 66) used to separate components within your assemblies. These spacers are essential in applications where thermal and electrical insulation is required between between your components.
Item code:

005771000002

3075 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 £ 3.4227
250 + £ 3.3543
Standard pack: 25

Order in multiple of 25

Total price:

£ 85.57

25 x £ 3.4227

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 70.0 mm
Inside Diameter 12.6 mm
Outside Diameter 25.0 mm
Full Material Polyamide 6/6
Colour Natural
Spacer Shape Round
Commodity Code 3926909790
Package Quantity 25

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us