Menu Search

Spacer 12.8 mm 18.0 mm 10.0 mm Nylon

This is a Round, Natural, Unthreaded Spacer made from Polyamide (PA 66) used to separate components within your assemblies. These spacers are essential in applications where thermal and electrical insulation is required between between your components.
Item code:

1112030000VR

20487 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.4422
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 442.20

1000 x £ 0.4422

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 10.0 mm
Inside Diameter 12.8 mm
Outside Diameter 18.0 mm
Full Material Nylon 6/6
Colour Natural
Spacer Shape Round
Commodity Code 3926909790
Package Quantity 100

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us