Menu Search

Spacer 4.2 mm 8.0 mm 18.0 mm PA

This is a Round, Natural, Unthreaded Spacer made from Polyamide (PA 66) used to separate components within your assemblies. These spacers are essential in applications where thermal and electrical insulation is required between between your components.
Item code:

1116530000VR

54146 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.2628
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 262.80

1000 x £ 0.2628

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 18.0 mm
Inside Diameter 4.2 mm
Outside Diameter 8.0 mm
Full Material Polyamide 6/6
Colour Natural
Spacer Shape Round
Commodity Code 3926300090
Package Quantity 500

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us