Menu Search

Spacer 20.0 mm 32.0 mm 4.0 mm PA

Item code:

1343704

16346 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.4148
5000 + £ 0.4066
Standard pack: 500

Order in multiple of 500

Total price:

£ 207.40

500 x £ 0.4148

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 4.0 mm
Inside Diameter 20.0 mm
Outside Diameter 32.0 mm
Full Material Nylon 6/6
Colour Natural
Spacer Shape Round
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us