Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.02 |
5000 - 19999 | £ 0.018 |
20000 + | £ 0.0162 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Spacer Length | 4.9 mm |
---|---|
Spacer Length | 0.193 in |
Inside Diameter | 4.9 mm |
Inside Diameter | 0.193 in |
Outside Diameter | 6.3 mm |
Outside Diameter | 0.248 in |
Full Material | Polyamide 6/6 |
Colour | Natural |
Spacer Shape | Round |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue