Menu Search

Spacer 10.1 mm 31.7 mm 15.8 mm PA

This is a Round, Natural, Unthreaded Spacer made from Polyamide (PA 66) used to separate components within your assemblies, these spacers are essential in applications where thermal and electrical insulation is required between between your components.
Item code:

13RS125501

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 1249 £ 0.6982
1250 - 2499 £ 0.6845
2500 + £ 0.6694
Standard pack: 250

Order in multiple of 250

Total price:

£ 174.55

250 x £ 0.6982

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 15.8 mm
Inside Diameter 10.1 mm
Outside Diameter 31.7 mm
Full Material Polyamide 6/6
Colour Natural
Spacer Shape Round
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us