Menu Search

Spacer 4.3 mm 7.9 mm 9.5 mm PA

This is a Round, Natural, Unthreaded Spacer made from Polyamide (PA 66) used to separate components within your assemblies, these spacers are essential in applications where thermal and electrical insulation is required between between your components.
Item code:

13SP109

500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 2499 £ 0.0542
2500 - 4999 £ 0.0532
5000 + £ 0.0521
Standard pack: 500

Order in multiple of 500

Total price:

£ 27.10

500 x £ 0.0542

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 9.5 mm
Inside Diameter 4.3 mm
Outside Diameter 7.9 mm
Full Material Polyamide 6/6
Colour Natural
Spacer Shape Round
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us