Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0731 |
5000 - 9999 | £ 0.0717 |
10000 - 24999 | £ 0.0702 |
25000 + | £ 0.0687 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Spacer Length | 6.4 mm |
---|---|
Spacer Length | 0.252 in |
Inside Diameter | 3.7 mm |
Inside Diameter | 0.146 in |
Outside Diameter | 6.4 mm |
Outside Diameter | 0.252 in |
Full Material | Polyamide 6/6 |
Colour | White |
Spacer Shape | Round |
Commodity Code | 3926909790 |
Package Quantity | 1000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue