Menu Search

Spacer 3.2 mm 6.4 mm 11.1 mm PA

This is a Round, White, Unthreaded Spacer made from Impact Modified Polyamide (PA 6) used to separate components within your assemblies. These spacers are essential in applications where thermal and electrical insulation is required between between your components and is rated to UL94 V-2.
Item code:

R911-7

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.1188
5000 - 9999 £ 0.1165
10000 + £ 0.114
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 118.80

1000 x £ 0.1188

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 11.1 mm
Inside Diameter 3.2 mm
Outside Diameter 6.4 mm
Full Material Polyamide 6/6
Colour White
Spacer Shape Round
Commodity Code 3926909790
Package Quantity 1000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us