Menu Search

Spacer 6.2 mm 10.0 mm 12.0 mm PA

This is a Round, Black, Unthreaded Spacer made from Glass Fibre Reinforced Polyamide (PA 6 +25% GF) used to separate components within your assemblies, the addition of glass fibre within the plastic provides improved strength, rigidity, wear characteristics and improved thermal resistance. Rated to UL 94 HB.
Item code:

RRSN-62100-12GF

2418 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 + £ 0.0742
Standard pack: 500

Order in multiple of 500

Total price:

£ 37.10

500 x £ 0.0742

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 12.0 mm
Inside Diameter 6.2 mm
Outside Diameter 10.0 mm
Full Material 30% Glass Filled Polyamide 6
Colour Black
Spacer Shape Round
Commodity Code 3926909790
Package Quantity 500

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us