Quantity | Unit price |
---|---|
250 - 2499 | £ 0.2264 |
2500 + | £ 0.1656 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Polyvinyl Chloride |
Compatible Thread Standard (All) | BSP, UNF |
Inside Diameter | 12.7 mm |
Inside Diameter | 0.5 in |
Inside Height | 25.0 mm |
Inside Height | 0.984 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue