Menu Search

Flexible Cap 15.2 mm 13.0 mm PVC Black

Round Vinyl End Cap in black is suitable for a multitude of applications. Designed to fit securely over ends of round tubes, rods, or pipes. It is resistant to impact, abrasion, and weathering. The flexible and durable 80 shore PVC material is slightly more rigid than its 60 shore red version. It is resistant to temperatures of up to 70 °C.
Item code:

FCWA-0152-013

6148 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.1604
5000 + £ 0.1247
Standard pack: 5000

Order in multiple of 500

Total price:

£ 80.20

500 x £ 0.1604

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Inside Diameter 15.2 mm
Inside Height 13.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us