Menu Search

Flexible Cap 12.7 mm 13.0 mm PVC Red

Round Vinyl End Cap in red provides high visibility, and reduces safety risks. Designed to fit securely over ends of round tubes, rods, or pipes. It is resistant to impact, abrasion, and weathering. The flexible 60 shore PVC material can stretch onto larger dimensions for a tight fit without tearing, or shredding. Temperature is resistant up to 70 °C.
Item code:

FCZF-0127-013

121 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.2359
5000 + £ 0.1078
Standard pack: 5000

Order in multiple of 500

Total price:

£ 117.95

500 x £ 0.2359

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Red
Full Material Polyvinyl Chloride
Inside Diameter 12.7 mm
Inside Height 13.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us