Menu Search

Flexible Cap 34.9 mm 38.0 mm PVC Red

Round Vinyl End Cap in red provides high visibility, and reduces safety risks. Designed to fit securely over ends of round tubes, rods, or pipes. It is resistant to impact, abrasion, and weathering. The flexible 60 shore PVC material can stretch onto larger dimensions for a tight fit without tearing, or shredding. Temperature is resistant up to 70 °C.
Item code:

FCZF-0349-038

499 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 £ 1.3426
500 + £ 0.6393
Standard pack: 500

Order in multiple of 50

Total price:

£ 67.13

50 x £ 1.3426

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Red
Full Material Polyvinyl Chloride
Fitting Style Push Fit
Inside Diameter 34.9 mm
Inside Height 38.0 mm
Temperature Range -20 - 70 °C

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us