Menu Search

Scale Plate - Double Scale 50.0 40.0 Aluminium

Double Scale Plate is designed to provide accurate and repeatable positioning of sliding clamps along linear guides or shafts. It features a marked scale or grid pattern that runs along two edges, enabling users to make precise measurements. It has a screw mounting method and is wear resistant.
Item code:

20191733

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 2.92
10 - 19 £ 2.63
20 - 49 £ 2.48
50 - 99 £ 2.34
100 + £ 2.04
Standard pack: 1

Order in multiple of 1

Total price:

£ 2.92

1 x £ 2.92

Specifications

Imperial
Metric
SKU attributes
Type Double Scale
Mounting type Adhesive
Number of mounting holes 2.0
Location of "0" point Left Hand
l1 50.0
l2 40.0
w1 15.0
Material Aluminium
Commodity Code 8466209800

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us