Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.3806 |
5000 + | £ 0.3726 |
Screw Size | M4 |
---|---|
Head Size | 16.5 mm |
Head Size | 0.65 in |
Overall Length | 17.0 mm |
Overall Length | 0.669 in |
Full Material | Polyamide |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue