Quantity | Unit price |
---|---|
1 - 23 | £ 44.0251 |
24 - 119 | £ 19.4412 |
120 + | £ 19.0578 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Commodity Code | 3926909790 |
---|---|
Catch Mechanism | Catch & Counterplate |
Magnet Material | Ferrite |
Mount Type | Screw On |
Catch Weight | 206.0 g |
Catch Weight | 206.0 g |
Distance Between Fixing Holes | 95.0 mm |
Distance Between Fixing Holes | 3.74 in |
Overall Height | 21.4 mm |
Overall Height | 0.843 in |
Overall Width | 21.5 mm |
Overall Width | 0.846 in |
Overall Length | 105.0 mm |
Overall Length | 4.134 in |
Plate Length | 75.0 mm |
Plate Length | 2.953 in |
Plate Thickness | 2.0 mm |
Plate Thickness | 0.079 in |
Plate Width | 19.0 mm |
Plate Width | 0.748 in |
Distance Between Fixing Holes On Plate | 55.0 mm |
Distance Between Fixing Holes On Plate | 2.165 in |
Case Material | Zamak |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue