Quantity | Unit price |
---|---|
200 + | £ 16.4559 |
Commodity Code | 8302420090 |
---|---|
Catch Mechanism | Catch |
Magnet Material | Samarium Cobalt |
Mount Type | Screw On |
Catch Weight | 11.0 g |
Catch Weight | 11.0 g |
Distance Between Fixing Holes | 30.0 mm |
Distance Between Fixing Holes | 1.181 in |
Overall Height | 11.0 mm |
Overall Height | 0.433 in |
Overall Width | 7.0 mm |
Overall Width | 0.276 in |
Overall Length | 39.0 mm |
Overall Length | 1.535 in |
Thread Diameter | 4.2 mm |
Thread Diameter | 0.165 in |
Case Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue