Quantity | Unit price |
---|---|
100 - 499 | £ 2.5378 |
500 + | £ 2.4844 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Case Full Material | Acrylonitrile Butadiene Styrene |
---|---|
Catch Mechanism | Catch |
Colour | Ivory |
Magnet Material | Ferrite |
Mount Type | Screw On |
Catch Weight | 32.0 g |
Catch Weight | 32.0 g |
Overall Length | 43.0 mm |
Overall Length | 1.693 in |
Overall Width | 17.0 mm |
Overall Width | 0.669 in |
Plate Length | 24.0 mm |
Plate Length | 0.945 in |
Plate Width | 13.5 mm |
Plate Width | 0.531 in |
Case Material | ABS |
Distance Between Fixing Holes On Plate | 13.0 mm |
Distance Between Fixing Holes On Plate | 0.512 in |
Distance Between Fixing Holes | 34.0 mm |
Distance Between Fixing Holes | 1.339 in |
Commodity Code | 8302420090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue