Quantity | Unit price |
---|---|
500 - 2499 | £ 0.1286 |
2500 - 4999 | £ 0.103 |
5000 + | £ 0.0858 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Spacer Length | 17.5 mm |
---|---|
Spacer Length | 0.689 in |
Inside Diameter | 7.0 mm |
Inside Diameter | 0.276 in |
Compatible Thread Sizes (All) | #10 |
Screw Diameter | 4.5 mm |
Screw Diameter | 0.177 in |
Colour | Natural |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue