Quantity | Unit price |
---|---|
1000 + | £ 0.0491 |
Colour | Natural |
---|---|
Mounting Method | Screw-In |
Overall Length | 16.0 mm |
Overall Length | 0.63 in |
Overall Width | 7.0 mm |
Overall Width | 0.276 in |
Full Material | Polyamide 6.6 |
Hole Diameter | 3.2 mm |
Hole Diameter | 0.126 in |
Standard | RoHs |
Standard | REACH |
Standard | UL |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue