Quantity | Unit price |
---|---|
25 - 249 | £ 3.4527 |
250 - 999 | £ 1.6469 |
1000 + | £ 1.2436 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 31.8 mm |
---|---|
Hub Diameter | 1.252 in |
Hub Height | 15.7 mm |
Hub Height | 0.618 in |
Knob Diameter | 60.5 mm |
Knob Diameter | 2.382 in |
Knob Height | 31.2 mm |
Knob Height | 1.228 in |
Knob Colour | Black |
Knob Material | PP |
Commodity Code | 3926300090 |
Thread Material | No Insert |
Colour | Black |
Thread Size | M10 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue