Menu Search

Sheet Metal Screw Crossed Drive 4.2 mm 16.0 mm PPA

This crossed self-tapping pan head screw is made from black polyphalamide with 45% glass fibres giving this screw very good mechanical strength, fatigue resistance and stiffness. Refer to standard NF E 25-658 for guidance purposes only.
Item code:

6580201301VR

15144 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.3806
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 380.60

1000 x £ 0.3806

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Length 16.0 mm
Colour Black
Material PPA
Head Diameter 8.0 mm
Head Height 3.1 mm
Screw Type Self-Tapping Screw
Drive Type Crossed Drive
Head Type Pan Head

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us