Menu Search

Side Pull Tab Plug 5.5 mm 15.5 mm TPR Black

Item code:

464857

49672 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 9999 £ 0.0768
10000 + £ 0.0753
Standard pack: 500

Order in multiple of 500

Total price:

£ 38.40

500 x £ 0.0768

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Thermo Plastic Rubber
Fitting Style Pull Tab
Overall Diameter 15.5 mm
Minimum Overall Diameter 5.5 mm
Maximum Overall Diameter 15.5 mm
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us