Menu Search

Side Pull Tab Plug 23.5 mm 28.5 mm TPR Black

Item code:

464860

17042 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 3249 £ 0.1024
3250 + £ 0.1003
Standard pack: 250

Order in multiple of 250

Total price:

£ 25.60

250 x £ 0.1024

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Thermo Plastic Rubber
Fitting Style Pull Tab
Overall Diameter 28.5 mm
Minimum Overall Diameter 23.5 mm
Maximum Overall Diameter 28.5 mm
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us