Menu Search

Side Pull Tab Plug 11.5 mm 13.5 mm TPR Natural

Side Pull Tab Plug has a diameter range of 11.5 mm | 0.453 in - 13.5 mm | 0.531 in and overall height of 9.5 mm | 0.374 in. The TPR plug is designed with a side pull tab for ease of removal, even in difficult positions.
Item code:

494303

51200 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.2105
5000 + £ 0.1069
Standard pack: 5000

Order in multiple of 500

Total price:

£ 105.25

500 x £ 0.2105

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Thermo Plastic Rubber
Fitting Style Side Pull
Overall Diameter 13.5 mm
Minimum Overall Diameter 11.5 mm
Maximum Overall Diameter 13.5 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us