Menu Search

Side Pull Tab Plug 15.5 mm 18.0 mm TPR Natural

Side Pull Tab Plug has a diameter range of 15.5 mm | 0.61 in - 18.0 mm | 0.709 in and overall height of 10.0 mm | 0.394 in. The TPR plug is designed with a side pull tab for ease of removal, even in difficult positions.
Item code:

494308

54146 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 £ 0.2823
2000 + £ 0.1437
Standard pack: 2000

Order in multiple of 200

Total price:

£ 56.46

200 x £ 0.2823

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Thermo Plastic Rubber
Fitting Style Side Pull
Overall Diameter 18.0 mm
Minimum Overall Diameter 15.5 mm
Maximum Overall Diameter 18.0 mm
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us