Menu Search

Side Pull Tab Plug 17.5 mm 19.5 mm TPR Natural

Side Pull Tab Plug has a diameter range of 17.5 mm | 0.689 in - 19.5 mm | 0.768 in and overall height of 10.0 mm | 0.394 in. The TPR plug is designed with a side pull tab for ease of removal, even in difficult positions.
Item code:

494309

1385 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 £ 0.2977
2000 + £ 0.1506
Standard pack: 2000

Order in multiple of 200

Total price:

£ 59.54

200 x £ 0.2977

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Thermo Plastic Rubber
Fitting Style Side Pull
Overall Diameter 19.5 mm
Minimum Overall Diameter 17.5 mm
Maximum Overall Diameter 19.5 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us