Menu Search

Side Pull Tab Plug 21.0 mm 23.5 mm TPR Natural

Side Pull Tab Plug has a diameter range of 21.0 mm | 0.827 in - 23.5 mm | 0.925 in and overall height of 11.0 mm | 0.433 in. The TPR plug is designed with a side pull tab for ease of removal, even in difficult positions.
Item code:

494311

20149 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 £ 0.3337
2000 + £ 0.1697
Standard pack: 2000

Order in multiple of 200

Total price:

£ 66.74

200 x £ 0.3337

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Thermo Plastic Rubber
Fitting Style Side Pull
Overall Diameter 23.5 mm
Minimum Overall Diameter 21.0 mm
Maximum Overall Diameter 23.5 mm
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us