Menu Search

Side Pull Tab Plug 13.5 mm 19.1 mm LDPE Blue

This blue side pull tab offers excellent protection from damage, dirt, moisture and corrosion during production, storage and transportation. The side pull tab provides additional help to remove the part from a tight fit.
Item code:

P-16

1700 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
700 - 6999 £ 0.1404
7000 + £ 0.0536
Standard pack: 7000

Order in multiple of 700

Total price:

£ 98.28

700 x £ 0.1404

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Low Density Polyethylene
Fitting Style Pull Tab
Overall Height 25.4 mm
Overall Diameter 3.2 mm
Minimum Overall Diameter 13.5 mm
Maximum Overall Diameter 19.1 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us