Menu Search

Side Pull Tab Plug 20.4 mm 26.9 mm LDPE Blue

This blue side pull tab offers excellent protection from damage, dirt, moisture and corrosion during production, storage and transportation. The side pull tab provides additional help to remove the part from a tight fit.
Item code:

P-26

73488 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.166
5000 + £ 0.0631
Standard pack: 5000

Order in multiple of 500

Total price:

£ 83.00

500 x £ 0.166

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Low Density Polyethylene
Fitting Style Pull Tab
Overall Height 19.1 mm
Overall Diameter 4.8 mm
Minimum Overall Diameter 20.4 mm
Maximum Overall Diameter 26.9 mm
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us