Menu Search

Draw Latch 65.0 mm 38.0 mm 11.0 mm Steel

Item code:

498012

667 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 24 £ 8.5483
25 + £ 3.9977
Standard pack: 25

Order in multiple of 5

Total price:

£ 42.74

5 x £ 8.5483

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Chrome
Finish Zinc Plated
Material Steel
Type Latch & Strike
Mounting Hole Diameter 4.0 mm
Overall Height 11.0 mm
Overall Length 65.0 mm
Overall Width 38.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us