Quantity | Unit price |
---|---|
100 - 999 | £ 0.4158 |
1000 + | £ 0.1684 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cup Diameter | 35.0 mm |
---|---|
Cup Diameter | 1.378 in |
Hole Diameter | 5.0 mm |
Hole Diameter | 0.197 in |
Overall Thickness | 14.0 mm |
Overall Thickness | 0.551 in |
Hanging Method | Hole |
Colour | Clear |
Full Material | Polyvinyl Chloride |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue