Quantity | Unit price |
---|---|
1 - 4 | £ 175.08 |
5 - 9 | £ 157.57 |
10 - 19 | £ 148.82 |
20 - 49 | £ 131.31 |
50 + | £ 113.80 |
Bore dia | With keyway |
---|---|
d1 tol. H7 | 30.0 |
d2 | 58.0 |
l1 | 122.0 |
l2 | 61.0 |
l3 | 29.0 |
w1 tol. JS9 | 8.0 |
w2 | 33.3 |
Weight g | 1850.0 |
Material | 304 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue