Menu Search

Slit Harness Wrap 32.0 mm PP Black CAT-32-PP

Slit harness wrap is perfect for organising and protecting electrical cables providing a durable, crush resistant shell without restricting flexibility. Wires are easily fed into the harness with the compatible installation tool (supplied separately).
Item code:

SHR-32-PPB

212000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 29 £ 45.33
30 + £ 44.38
Standard pack: 1

Order in multiple of 1

Total price:

£ 45.33

1 x £ 45.33

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Inside Diameter 32.0 mm
Length Per Reel 15.0 m
UL/CSA Description UL E208749
For Use With CAT-32-PP
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us