Quantity | Unit price |
---|---|
250 - 2499 | £ 0.3337 |
2500 + | £ 0.1793 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Snap Fit |
Head Shape | Dome |
Hole Type | Round Hole |
Compatible Hole Diameter | 28.0 mm |
Compatible Hole Diameter | 1.102 in |
Overall Diameter | 39.5 mm |
Overall Diameter | 1.555 in |
Overall Height | 9.8 mm |
Overall Height | 0.386 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue