Menu Search

Snap Fit Plug 8.0 mm LDPE

This snap-fit plug design allows a single turn assembly providing a tight fit once pushed into position. This plug has a center tab to allow a strong grip for tightening and easy removal.
Item code:

010008022003

61408 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.0542
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 54.20

1000 x £ 0.0542

Add sample +

Specifications

Imperial
Metric
SKU attributes
Fitting Style Snap Fit
Full Material Low Density Polyethylene
Colour Black
Overall Diameter 8.0 mm
Overall Height 12.0 mm
Commodity Code 3926909790
Ring Inside Length 1.2 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us