Menu Search

Snap Fit Plug 10.7 mm Metric, UNF, JIC, BSP LDPE

This red LDPE snap-fit plug is a quick and easy fit with a single turn allowing a tight fit once pushed into position. A single rib fits into a thread for a secure fit.
Item code:

10530

39950 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1200 - 11999 £ 0.1329
12000 + £ 0.0536
Standard pack: 12000

Order in multiple of 1200

Total price:

£ 159.48

1200 x £ 0.1329

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Snap Fit
Full Material Low Density Polyethylene
Colour Red
Compatible Thread Sizes (All) M10,7/16" UNF,7/16" JIC,1/8" BSP
Overall Diameter 10.7 mm
Overall Height 10.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us